
Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
Quantity |
|---|---|---|---|---|---|---|
| 1/8-1107-Black |
N/A |
N/A |
N/A 1/8 in | N/A Black | N/A 0.12 lb | |
| 1/4-1107-Black |
N/A |
N/A |
N/A 1/4 in | N/A Black | N/A 0.18 lb | |
| 3/8-1107-Black |
N/A |
N/A |
N/A 3/8 in | N/A Black | N/A 0.28 lb | |
| 1/2-1107-Black |
N/A |
N/A |
N/A 1/2 in | N/A Black | N/A 0.42 lb | |
| 3/4-1107-Black |
N/A |
N/A |
N/A 3/4 in | N/A Black | N/A 0.69 lb | |
| 1-1107-Black |
N/A |
N/A |
N/A 1 in | N/A Black | N/A 1.12 lb | |
| 1 1/4-1107-Black |
N/A |
N/A |
N/A 1 1/4 in | N/A Black | N/A 1.44 lb | |
| 1 1/2-1107-Black |
N/A |
N/A |
N/A 1 1/2 in | N/A Black | N/A 1.98 lb | |
| 2-1107-Black |
N/A |
N/A |
N/A 2 in | N/A Black | N/A 3.30 lb | |
| 2 1/2-1107-Black |
N/A |
N/A |
N/A 2 1/2 in | N/A Black | N/A 5.9 lb | |
| 3-1107-Black |
N/A |
N/A |
N/A 3 in | N/A Black | N/A 7.94 lb | |
| 4-1107-Black |
N/A |
N/A |
N/A 4 in | N/A Black | N/A 13.5 lb | |
| 1/8-1107-Galvanized |
N/A |
N/A |
N/A 1/8 in | N/A Galvanized | N/A 0.12 lb | |
| 1/4-1107-Galvanized |
N/A |
N/A |
N/A 1/4 in | N/A Galvanized | N/A 0.18 lb | |
| 3/8-1107-Galvanized |
N/A |
N/A |
N/A 3/8 in | N/A Galvanized | N/A 0.28 lb | |
| 1/2-1107-Galvanized |
N/A |
N/A |
N/A 1/2 in | N/A Galvanized | N/A 0.42 lb | |
| 3/4-1107-Galvanized |
N/A |
N/A |
N/A 3/4 in | N/A Galvanized | N/A 0.69 lb | |
| 1-1107-Galvanized |
N/A |
N/A |
N/A 1 in | N/A Galvanized | N/A 1.12 lb | |
| 1 1/4-1107-Galvanized |
N/A |
N/A |
N/A 1 1/4 in | N/A Galvanized | N/A 1.44 lb | |
| 1 1/2-1107-Galvanized |
N/A |
N/A |
N/A 1 1/2 in | N/A Galvanized | N/A 1.98 lb | |
| 2-1107-Galvanized |
N/A |
N/A |
N/A 2 in | N/A Galvanized | N/A 3.30 lb | |
| 2 1/2-1107-Galvanized |
N/A |
N/A |
N/A 2 1/2 in | N/A Galvanized | N/A 5.9 lb | |
| 3-1107-Galvanized |
N/A |
N/A |
N/A 3 in | N/A Galvanized | N/A 7.94 lb | |
| 4-1107-Galvanized |
N/A |
N/A |
N/A 4 in | N/A Galvanized | N/A 13.5 lb |