
Item # |
CAD |
Pipe Size |
Max Load Down |
Weight |
Quantity |
|---|---|---|---|---|---|
| 6-8-439A-BLK |
N/A |
N/A 6 to 8 in | N/A 12,000 lb | N/A 13.00 lb | |
| 6-8-439A-GAL |
N/A |
N/A 6 to 8 in | N/A 12,000 lb | N/A 13.00 lb | |
| 10-12-439A-BLK |
N/A |
N/A 10 to 12 in | N/A 16,000 lb | N/A 12 lb | |
| 10-12-439A-GAL |
N/A |
N/A 10 to 12 in | N/A 16,000 lb | N/A 12 lb | |
| 14-16-439A-BLK |
N/A |
N/A 14 to 16 in | N/A 16,000 lb | N/A 13.00 lb | |
| 14-16-439A-GAL |
N/A |
N/A 14 to 16 in | N/A 16,000 lb | N/A 13.00 lb | |
| 18-20-439A-BLK |
N/A |
N/A 18 to 20 in | N/A 16,000 lb | N/A 15 lb | |
| 18-20-439A-GAL |
N/A |
N/A 18 to 20 in | N/A 16,000 lb | N/A 15 lb | |
| 24-439A-BLK |
N/A |
N/A 24 in | N/A 24,000 lb | N/A 16 lb | |
| 24-439A-GAL |
N/A |
N/A 24 in | N/A 16,000 lb | N/A 16 lb | |
| 30-439A-BLK |
N/A |
N/A 30 in | N/A 24,000 lb | N/A 22 lb | |
| 30-439A-GAL |
N/A |
N/A 30 in | N/A 24,000 lb | N/A 22 lb | |
| 36-439A-BLK |
N/A |
N/A 36 in | N/A 24,000 lb | N/A 26 lb |