
Item # |
Configuration |
Assembly |
Pipe Size |
Finish |
Weight |
Quantity |
|---|---|---|---|---|---|---|
| 2 T4-257-WELDED BLK W/END | N/A Type 4 | N/A Welded | N/A 2 in | N/A Plain | N/A 17.17 lb | |
| 2 T4-257-WELDED GAL W/END | N/A Type 4 | N/A Welded | N/A 2 in | N/A Galvanized | N/A 17.17 lb | |
| 2 T4-257-BOLTED BLK W/212 | N/A Type 4 | N/A Bolted | N/A 2 in | N/A Plain | N/A 17.55 lb | |
| 2 T4-257-BOLTED GAL W/212 | N/A Type 4 | N/A Bolted | N/A 2 in | N/A Galvanized | N/A 17.55 lb | |
| 2 T4-257-BOLTED BLK W/END | N/A Type 4 | N/A Bolted | N/A 2 in | N/A Plain | N/A 17.17 lb | |
| 2 T4-257-BOLTED GAL W/END | N/A Type 4 | N/A Bolted | N/A 2 in | N/A Galvanized | N/A 17.17 lb | |
| 2 T5-257-WELDED BLK W/212 | N/A Type 5 | N/A Welded | N/A 2 in | N/A Plain | N/A 19.64 lb | |
| 2 T5-257-WELDED GAL W/212 | N/A Type 5 | N/A Welded | N/A 2 in | N/A Galvanized | N/A 19.64 lb | |
| 2 T5-257-WELDED BLK W/END | N/A Type 5 | N/A Welded | N/A 2 in | N/A Plain | N/A 18.16 lb | |
| 2 T5-257-WELDED GAL W/END | N/A Type 5 | N/A Welded | N/A 2 in | N/A Galvanized | N/A 18.16 lb | |
| 2 T5-257-BOLTED BLK W/212 | N/A Type 5 | N/A Bolted | N/A 2 in | N/A Plain | N/A 18.54 lb | |
| 2 T5-257-BOLTED GAL W/212 | N/A Type 5 | N/A Bolted | N/A 2 in | N/A Galvanized | N/A 18.54 lb | |
| 2 T5-257-BOLTED BLK W/END | N/A Type 5 | N/A Bolted | N/A 2 in | N/A Plain | N/A 18.16 lb | |
| 2 T5-257-BOLTED GAL W/END | N/A Type 5 | N/A Bolted | N/A 2 in | N/A Galvanized | N/A 18.16 lb | |
| 2 T6-257-WELDED BLK W/212 | N/A Type 6 | N/A Welded | N/A 2 in | N/A Plain | N/A 20.38 lb | |
| 2 T6-257-WELDED GAL W/212 | N/A Type 6 | N/A Welded | N/A 2 in | N/A Galvanized | N/A 21.48 lb | |
| 2 T6-257-WELDED BLK W/END | N/A Type 6 | N/A Welded | N/A 2 in | N/A Plain | N/A 20 lb | |
| 2 T6-257-WELDED GAL W/END | N/A Type 6 | N/A Welded | N/A 2 in | N/A Galvanized | N/A 20 lb | |
| 2 T6-257-BOLTED BLK W/212 | N/A Type 6 | N/A Bolted | N/A 2 in | N/A Plain | N/A 20.38 lb | |
| 2 T6-257-BOLTED GAL W/212 | N/A Type 6 | N/A Bolted | N/A 2 in | N/A Galvanized | N/A 20.38 lb | |
| 2 T6-257-BOLTED BLK W/END | N/A Type 6 | N/A Bolted | N/A 2 in | N/A Plain | N/A 20 lb | |
| 2 T6-257-BOLTED GAL W/END | N/A Type 6 | N/A Bolted | N/A 2 in | N/A Galvanized | N/A 20 lb | |
| 2 1/2 T1-257-WELDED BLK W/212 | N/A Type 1 | N/A Welded | N/A 2-1/2 in | N/A Plain | N/A 14.39 lb | |
| 2 1/2 T1-257-WELDED GAL W/212 | N/A Type 1 | N/A Welded | N/A 2-1/2 in | N/A Galvanized | N/A 14.39 lb | |
| 2 1/2 T1-257-WELDED BLK W/END | N/A Type 1 | N/A Welded | N/A 2-1/2 in | N/A Plain | N/A 12.71 lb |