
Item # |
CAD |
Pipe Size |
Bolt Size |
Finish |
Max Test Pressure |
Weight |
Quantity |
|---|---|---|---|---|---|---|---|
| 4-595-BLK |
N/A |
N/A 4 | N/A 5/8 | N/A Plain | N/A 250 psi | N/A 12.8 lb | |
| 4-595-GAL |
N/A |
N/A 4 | N/A 5/8 | N/A Hot-Dip Galvanized with EG Bolts & Nuts | N/A 250 psi | N/A 12.8 lb | |
| 6-595-BLK |
N/A |
N/A 6 | N/A 5/8 | N/A Plain | N/A 250 psi | N/A 14.6 lb | |
| 6-595-GAL |
N/A |
N/A 6 | N/A 5/8 | N/A Hot-Dip Galvanized with EG Bolts & Nuts | N/A 250 psi | N/A 14.6 lb | |
| 8-595-BLK |
N/A |
N/A 8 | N/A 5/8 | N/A Plain | N/A 250 psi | N/A 23.6 lb | |
| 8-595-GAL |
N/A |
N/A 8 | N/A 5/8 | N/A Hot-Dip Galvanized with EG Bolts & Nuts | N/A 250 psi | N/A 23.6 lb | |
| 10-595-BLK |
N/A |
N/A 10 | N/A 3/4 | N/A Plain | N/A 250 psi | N/A 29.3 lb | |
| 10-595-GAL |
N/A |
N/A 10 | N/A 3/4 | N/A Hot-Dip Galvanized with EG Bolts & Nuts | N/A 250 psi | N/A 29.3 lb | |
| 12-595-BLK |
N/A |
N/A 12 | N/A 7/8 | N/A Plain | N/A 250 psi | N/A 40.3 lb | |
| 12-595-GAL |
N/A |
N/A 12 | N/A 7/8 | N/A Hot-Dip Galvanized with EG Bolts & Nuts | N/A 250 psi | N/A 40.3 lb | |
| 14-595-BLK |
N/A |
N/A 14 | N/A 7/8 | N/A Plain | N/A 120 psi | N/A 53.9 lb | |
| 14-595-GAL |
N/A |
N/A 14 | N/A 7/8 | N/A Hot-Dip Galvanized with EG Bolts & Nuts | N/A 120 psi | N/A 53.9 lb | |
| 16-595-BLK |
N/A |
N/A 16 | N/A 1 | N/A Plain | N/A 115 psi | N/A 76.5 lb | |
| 16-595-GAL |
N/A |
N/A 16 | N/A 1 | N/A Hot-Dip Galvanized with EG Bolts & Nuts | N/A 115 psi | N/A 76.5 lb | |
| 18-595-BLK |
N/A |
N/A 18 | N/A 1 1/4 | N/A Plain | N/A 100 psi | N/A 94.3 lb | |
| 18-595-GAL |
N/A |
N/A 18 | N/A 1 1/4 | N/A Hot-Dip Galvanized with EG Bolts & Nuts | N/A 100 psi | N/A 94.3 lb | |
| 20-595-BLK |
N/A |
N/A 20 | N/A 1 1/4 | N/A Plain | N/A 75 psi | N/A 109.8 lb | |
| 20-595-GAL |
N/A |
N/A 20 | N/A 1 1/4 | N/A Hot-Dip Galvanized with EG Bolts & Nuts | N/A 75 psi | N/A 109.8 lb | |
| 24-595-BLK |
N/A |
N/A 24 | N/A 1 1/2 | N/A Plain | N/A 50 psi | N/A 148.6 lb | |
| 24-595-GAL |
N/A |
N/A 24 | N/A 1 1/2 | N/A Hot-Dip Galvanized with EG Bolts & Nuts | N/A 50 psi | N/A 148.6 lb |