
Material |
N/A Carbon Steel |
Finish |
N/A Carbon Steel - Galvanized |
Maximum Temperature |
N/A 450 ºF |
Maximum Load at 650 °F |
N/A 18,600 lb |
Maximum Load at 750 °F |
N/A 14,566 lb |
Rod Size |
N/A 1 3/4 in |
Product Number |
N/A 0500297312 |
UPC Code |
N/A 69029178135 |
HPH Code |
N/A 034GR5734H |
Weight |
N/A 6.3 lb |