
Type |
N/A Strap |
Style |
N/A Strap Short |
Material |
N/A Carbon Steel |
Finish |
N/A Zinc Plated |
Pipe Size |
N/A 3/4 in |
Max Load w/Lag Screws |
N/A 300 lb |
Max Load w/Bolts to Steel |
N/A 410 lb |
Screw or w/Lag Bolt Size |
N/A Two #18 x 2 steel wood screws or two 3/8" bolts to steel |
Product Number |
N/A 0500361613 |
UPC Code |
N/A 69029114692 |
HPH Code |
N/A 034GR1361 |
Weight |
N/A 0.23 lb |