
Type |
N/A U-Bolts |
Style |
N/A Standard U-bolt |
Size |
N/A 6X5/8 |
Material |
N/A Carbon Steel |
Hex Nut Material |
N/A Carbon steel |
Finish |
N/A Plain |
Ambient Temperature [Max] |
N/A 650 ºF |
Max Normal Load at 650°F |
N/A 4,320 lb |
Max Normal Load at 750°F |
N/A 3,382 lb |
Max Side Load at 650°F |
N/A 1,080 lb |
Includes |
N/A Four Finished Hex Nuts |
Product Number |
N/A 0500017124 |
UPC Code |
N/A 69029113625 |
HPH Code |
N/A 034GR4291 |
Weight |
N/A 2.00 lb |