
Type |
N/A U-Bolts |
Style |
N/A Standard U-bolt |
Size |
N/A 24X1 |
Material |
N/A Carbon Steel |
Hex Nut Material |
N/A Carbon steel |
Finish |
N/A Galvanized |
Ambient Temperature [Max] |
N/A 650 ºF |
Max Normal Load at 650°F |
N/A 11,800 lb |
Max Normal Load at 750°F |
N/A 9,240 lb |
Includes |
N/A Four Finished Hex Nuts |
Product Number |
N/A 0500320205 |
UPC Code |
N/A 69029114498 |
HPH Code |
N/A 034GR4329 |
Weight |
N/A 16.9 lb |