
Type |
N/A U-Bolts |
Style |
N/A Standard U-bolt |
Size |
N/A 14X7/8 |
Material |
N/A Carbon Steel |
Finish |
N/A Plain |
Ambient Temperature [Max] |
N/A 650 ºF |
Max Normal Load at 650°F |
N/A 9,960 lb |
Max Normal Load at 750°F |
N/A 7,016 lb |
Max Side Load at 650°F |
N/A 2,240 lb |
Product Number |
N/A 0500017165 |
UPC Code |
N/A 69029113629 |
HPH Code |
N/A 034GR4295 |
Weight |
N/A 8.3 lb |