
FPPI fire department connections are UL Listed and FM Approved in accordance with NFPA. Standard configuration is 4" NPT x 2 1/2" x 2 1/2" NST PL. A limited number of regional threads are available for the pin lugs. Each FDC features solid brass construction and single clapper design.
Industry Standards/Certifications |
N/A UL Listed and FM Approved |
Type |
N/A Fire Department Connection, Single Clapper Siamese |
Style |
N/A Threaded Straight |
Nominal Size |
N/A 4 x 2 1/2 x 2 1/2 in |
Material |
N/A Brass |
Finish |
N/A Rough Brass |
Product Number |
N/A 4380000020 |
UPC Code |
N/A 87989800697 |
HPH Code |
N/A NA |
Weight |
N/A 8.24 lb |