
                                                                                Industry Standards/Certifications | 
                                                                        N/A Complies with Federal Specification A-A-1192A (Type 38), WW-H-171-E (Type 39), ANSI/MSS SP-69 and MSS SP-58 (Type 38). | 
                                                                                Type | 
                                                                        N/A Adjustable Pipe Saddle Support | 
                                                                                Variant | 
                                                                        N/A Complete | 
                                                                                Material | 
                                                                        N/A Cast iron saddle, locknut nipple and special cast iron reducer, assembled. | 
                                                                                Finish | 
                                                                        N/A Plain | 
                                                                                Max Load | 
                                                                        N/A 3800 lb | 
                                                                                Pipe Size | 
                                                                        N/A 12 in | 
                                                                                Features | 
                                                                        
                                                                                    
                                                                                        N/A
                                                                                          
  | 
                                                    
                                                                                Product Number | 
                                                                        N/A 0500175153 | 
                                                                                UPC Code | 
                                                                        N/A 69029114110 | 
                                                                                HPH Code | 
                                                                        N/A 034GR2568 | 
                                                                                Weight | 
                                                                        N/A 29 lb |