
                                                                                Industry Standards/Certifications | 
                                                                        N/A Complies with Federal Specification A-A-1192A (Type 37), ANSI/MSS SP-69 and MSS SP-58 (Type 37). | 
                                                                                Type | 
                                                                        N/A Stanchions & Supports | 
                                                                                Style | 
                                                                        N/A Adjustable Pipe Saddle with U-Bolt | 
                                                                                Material | 
                                                                        N/A Carbon Steel | 
                                                                                Finish | 
                                                                        N/A Zinc Plated | 
                                                                                Pipe Size | 
                                                                        N/A 5 in | 
                                                                                Rod Size | 
                                                                        N/A 0.875 in | 
                                                                                Product Number | 
                                                                        N/A 0500344239 | 
                                                                                UPC Code | 
                                                                        N/A 69029152946 | 
                                                                                HPH Code | 
                                                                        N/A 034GR7270E | 
                                                                                Weight | 
                                                                        N/A 3.20 lb |