
Industry Standards/Certifications |
N/A ASME B16.11; ASTM A105; ASTM A182; ASTM A350; ASME B1.20.1 |
Type |
N/A Bushing |
Style |
N/A MNPT x FNPT |
Nominal Size |
N/A 1 1/2 x 1 in |
Material |
N/A Forged Carbon Steel |
Product Number |
N/A 4308000652 |
UPC Code |
N/A 092201263063 |
HPH Code |
N/A NA |
Weight |
N/A 0.7 lb |