
Industry Standards/Certifications |
N/A ASME B16.4; ASTM A-126 (A); ASME B1.20.1 |
Type |
N/A Tee |
Style |
N/A FNPT x FNPT x FNPT |
Nominal Size |
N/A 1 1/4 x 1 1/4 x 1 1/2 in |
Material |
N/A Cast Iron conforming A 126(A) |
Max. Rated Pressure |
N/A 300 psi |
Product Number |
N/A 0800004384 |
UPC Code |
N/A 69029194363 |
HPH Code |
N/A NA |
Weight |
N/A 2.21 lb |
Coatings |
N/A Black |