
Tube Size |
N/A 3/4 |
Bolt Size |
N/A 5/16 |
Max Load |
N/A 75 lbf |
Material |
N/A Carbon Steel |
Finish |
N/A Copper Plated |
Approvals |
N/A Complies with Federal Specification A-A-1192A (Type 8) WW-H-171-E (Type 8) , ANSI/MSS SP-69 and MSS SP-58 (Type 8). |
Service |
N/A For support and steadying of copper tubing risers. |
Instalation |
N/A Clamp is fitted and bolted preferably below a coupling or fitting on the tubing. Do not over tighten bolts. |
Features |
N/A Rounded ears provide greater safety for personnel. |
Torque Values |
N/A 11 |
Product Number |
N/A 0500421029 |
UPC Code |
N/A 69029114852 |
HPH Code |
N/A 034GR3991 |
Weight |
N/A 0.56 lb |