
Trapeze Pipe Size |
N/A 2 1/2 |
Material |
N/A Carbon Steel |
Finish |
N/A Pre-Galvanized per ASTM A653 |
Service |
N/A Allows for the hanging of piping systems between structural attachments. |
Approvals |
N/A cULus Listed |
Max Load |
N/A 0 lbf |
Rod Size |
N/A 3/8 |
Max Service Pipe Size |
N/A 4 |
Product Number |
N/A 0502003314 |
UPC Code |
N/A 65280803079 |
Weight |
N/A 0 lb |