
Industry Standards/Certifications |
N/A NSF/ANSI 61 |
Type |
N/A Coupling |
Style |
N/A Grooved |
Nominal Size |
N/A 4 in |
Bolts |
N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 |
Gasket Material |
N/A EPDM |
Bolt Material |
N/A SAE J429, Grade 5, Zinc Electroplated |
Heavy Hex Nut |
N/A SAE A563, Grade A, Zinc Electroplated |
Lubrication |
N/A Standard or Gruvlok Xtreme |
Coatings |
N/A Rust inhibiting paint – Color: ORANGE |
Min. Service Temperature Range |
N/A -40 ºF |
Max. Service Temperature Range |
N/A 250 ºF |
Max. Working Pressure |
N/A 750 psi |
Max. End Load |
N/A 11928 lb |
Range of Pipe End Separation |
N/A 0-3/32 in |
Coupling Bolts Size |
N/A 1/2 x 3 in |
Coupling Bolts Qty. |
N/A 2 |
Product Number |
N/A 0390013886 |
UPC Code |
N/A 69029173868 |
Weight |
N/A 5 lb |