
Industry Standards/Certifications |
N/A No agency approvals for this product. |
Type |
N/A Flange Nipples |
Style |
N/A Plain |
Nominal Size |
N/A 8 in |
Housing Material |
N/A Carbon Steel conforming to ANSI B16.5 |
Coatings |
N/A Galvanized |
Product Number |
N/A 0390052728 |
UPC Code |
N/A 66242801424 |
Weight |
N/A 72 lb |