
Type |
N/A True Wye |
Style |
N/A Plain |
Nominal Size |
N/A 4 in |
Body Material |
N/A Carbon Steel pipe conforming to ASTM A 53, Type “F” |
Coatings |
N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 |
Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved, cULus Listed, FM Approved |
Product Number |
N/A 0390140457 |
UPC Code |
N/A 69029178038 |
Weight |
N/A 14 lb |