
Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 46), WW-H-171-E (Type 47), ANSI/MSS SP-69 and MSS SP-58 (Type 46). |
Type |
N/A Adjustable Pipe Roll Stand |
Style |
N/A with Base Plate |
Pipe Size |
N/A 22 to 24 |
Material |
N/A Cast iron base plate, stand roll; steel adjusting screws |
Finish |
N/A Plain |
Ambient Temperature [Max] |
N/A 400 ºF |
Max Load |
N/A 6,100 lb |
Product Number |
N/A 0500181722 |
UPC Code |
N/A 69029153039 |
HPH Code |
N/A 034GR2105 |
Weight |
N/A 87.0 lb |