
Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 39A & 39B), WW-H-171-E (Type 40A & 40B), ANSI/MSS SP-69 and MSS SP-58 (Type 39A & 39B). |
Pipe Size |
N/A 3 1/2 in |
Material |
N/A Carbon Steel |
Finish |
N/A Plain |
Max Load |
N/A 1200 lb |
Maximum Temperature |
N/A 650 ºF |
Product Number |
N/A 0500071584 |
UPC Code |
N/A 69029113772 |
HPH Code |
N/A 034GR0523 |
Weight |
N/A 3.20 lb |