
| Industry Standards/Certifications | N/A cULus Listed. FM Approved. | 
| Type | N/A Welded Outlet | 
| Style | N/A Grooved | 
| Nominal Size | N/A 4 x 8 in | 
| Material | N/A Highly weldable steel conforming to ASTM A-53, Grades A or B, Type E | 
| Pressure [Max] | N/A 300 psi | 
| Schedule | N/A 40 | 
| Product Number | N/A 0870004546 | 
| UPC Code | N/A 66242870012 | 
| HPH Code | N/A NA | 
| Weight | N/A 3.6 lb | 
