
Industry Standards/Certifications |
N/A ASME B16.3; ASTM A-197; ASTM A-153 (A); ASME B1 20.1; ASME B16.3 |
Type |
N/A Tee |
Style |
N/A FNPT x FNPT x FNPT |
Nominal Size |
N/A 1 in |
Coatings |
N/A Black |
Max. Rated Pressure |
N/A 2,000 psi |
Product Number |
N/A 0810508283 |
UPC Code |
N/A 69029156698 |
HPH Code |
N/A NA |
Weight |
N/A 1.6 lb |