
| Industry Standards/Certifications | N/A ASME B16.39; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.39 | 
| Type | N/A Bushing | 
| Style | N/A MNPT x FNPT | 
| Nominal Size | N/A 1 x 3/4 in | 
| Material | N/A Malleable Iron conforming ASTM A-197 | 
| Coatings | N/A Galvanized | 
| Max. Rated Pressure | N/A 300 psi | 
| Product Number | N/A 0319906640 | 
| UPC Code | N/A 69029134774 | 
| HPH Code | N/A 005GR2331 | 
| Weight | N/A 0.24 lb | 
