
Industry Standards/Certifications |
N/A ASME B16.39; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.39 |
Type |
N/A Bushing |
Style |
N/A MNPT x FNPT |
Nominal Size |
N/A 1 1/2 x 1 1/4 in |
Material |
N/A Malleable Iron conforming ASTM A-197 |
Coatings |
N/A Black |
Max. Rated Pressure |
N/A 300 psi |
Product Number |
N/A 0318907409 |
UPC Code |
N/A 69029134751 |
HPH Code |
N/A 005GR2314 |
Weight |
N/A 0.30 lb |