
| Industry Standards/Certifications | N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.3 | 
| Type | N/A Reducer | 
| Style | N/A FNPT x FNPT | 
| Nominal Size | N/A 3/8 x 1/8 in | 
| Material | N/A Malleable Iron conforming ASTM A-197 | 
| Max. Rated Pressure | N/A 300 psi | 
| Product Number | N/A 0311085203 | 
| UPC Code | N/A 69029134858 | 
| HPH Code | N/A 005GR3578 | 
| Weight | N/A 0.11 lb | 
| Coatings | N/A Galvanized | 
