
Industry Standards/Certifications |
N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1 20.1; ASME B16.3 |
Type |
N/A Tee |
Style |
N/A FNPT x FNPT x FNPT |
Nominal Size |
N/A 1 x 1/4 x 1 in |
Material |
N/A Malleable Iron conforming ASTM A-197 |
Max. Rated Pressure |
N/A 300 psi |
Product Number |
N/A 0310041801 |
UPC Code |
N/A 69029102437 |
HPH Code |
N/A 005GR0287A |
Weight |
N/A 0.69 lb |
Coatings |
N/A Black |