
| Industry Standards/Certifications | N/A A-A-1192A (Type 35). ANSI/MSS SP-69. MSS SP-58 (Type 35). | 
| Type | N/A Structural "H" | 
| Style | N/A With 212 Clamps | 
| Configuration | N/A Type 1 | 
| Assembly | N/A Welded | 
| Pipe Size | N/A 20 in | 
| Material | N/A Carbon steel “H” section, PTFE bonded slide plates and carbon steel base. | 
| Finish | N/A Plain | 
| Max Load Down | N/A 16,000 lb | 
| Product Number | N/A 0500556667 | 
| UPC Code | N/A 69029157882 | 
| Weight | N/A 102.935 lb | 
