
Industry Standards/Certifications |
N/A A-A-1192A (Type 35). ANSI/MSS SP-69. MSS SP-58 (Type 35). |
Type |
N/A Structural Tee |
Style |
N/A With Clamps |
Configuration |
N/A Type 5 |
Assembly |
N/A Bolted |
Pipe Size |
N/A 4 in |
Material |
N/A Carbon steel tee, PTFE bonded slide plates and carbon steel base. |
Finish |
N/A Galvanized |
Max Load Down |
N/A 8,000 lb |
Max Load Side |
N/A 2,000 lb |
Product Number |
N/A 0500595723 |
UPC Code |
N/A 69029160655 |
Weight |
N/A 19.74 lb |