
| Type | N/A Tee | 
| Style | N/A Grooved | 
| Nominal Size | N/A 6X6X2 1/2 | 
| Body Material | N/A Ductile Iron conforming to ASTM A-536 | 
| Coatings | N/A Rust inhibiting paint Color: ORANGE | 
| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. | 
| Flow Data | N/A 25.3 ft | 
| Anvil Product Number | N/A 0390021624 | 
| UPC Code | N/A 69029110759 | 
| Weight | N/A 11.2 lb | 
