
Industry Standards/Certifications |
N/A Cerf/LPCB FM Approved UL/ULc Listed VdS |
Type |
N/A Coupling |
Style |
N/A Grooved |
Nominal Size |
N/A 8 in |
Housing Material |
N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12 |
Coatings |
N/A Hot Dipped Zinc Galvanized (optional) |
Gasket Material |
N/A Grade “EP” EPDM (Green and Red color code) |
Gasket Type |
N/A Flush Gap |
ANSI Bolts and Heavy Hex Nuts |
N/A Heat treated, oval-neck track head bolts conforming to ASTM A-183 Grade 2 with a minimum tensile strength of 110,000 psi and heavy hex nuts of carbon steel conforming to ASTM A-563 Grade A or Grade B, or J995 Grade 2. Bolts and nuts are provided zinc electroplated as standard. |
Metric Bolts and Heavy Hex Nuts |
N/A Heat treated, zinc electroplated oval-neck track head bolts made of carbon steel with mechanical properties per ISO 898-1 Class 8.8. Hex nuts and bolts are zinc electroplated followed by a yellow chromate dip. |
Lubrication |
N/A Gruvlok XtremeTM |
Min. Service Temperature Range |
N/A -40 ºF |
Max. Service Temperature Range |
N/A 250 ºF |
Deflection From CL - Per Coupling |
N/A 0° 37' |
Deflection From CL - Pipe |
N/A 0.13 in10.9 ft |
Max. Working Pressure |
N/A 500 psi |
Max. End Load |
N/A 29213 lb |
Min Specified Torque |
N/A 130 lb·ft |
Max Specified Torque |
N/A 180 lb·ft |
Range of Pipe End Separation |
N/A 0 - 3/32 in |
Coupling Bolts Size |
N/A 3/4 x 4 1/2 in |
Coupling Bolts Qty. |
N/A 2 |
Product Number |
N/A 1605106549 |
UPC Code |
N/A 69029188428 |
Weight |
N/A 14.2 lb |