
| Industry Standards/Certifications | N/A Cerf/LPCB FM Approved UL/ULc Listed VdS | 
| Type | N/A Coupling | 
| Style | N/A Grooved | 
| Nominal Size | N/A 1-1/2 in | 
| Housing Material | N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12 | 
| Coatings | N/A Rust inhibiting paint Color: ORANGE (standard) | 
| Gasket Material | N/A Pre-Lubricated Grade “E” EPDM, Type A Gasket (Violet color code) | 
| Gasket Type | N/A C Style | 
| ANSI Bolts and Heavy Hex Nuts | N/A Heat treated, oval-neck track head bolts conforming to ASTM A-183 Grade 2 with a minimum tensile strength of 110,000 psi and heavy hex nuts of carbon steel conforming to ASTM A-563 Grade A or Grade B, or J995 Grade 2. Bolts and nuts are provided zinc electroplated as standard. | 
| Metric Bolts and Heavy Hex Nuts | N/A Heat treated, zinc electroplated oval-neck track head bolts made of carbon steel with mechanical properties per ISO 898-1 Class 8.8. Hex nuts and bolts are zinc electroplated followed by a yellow chromate dip. | 
| Lubrication | N/A Gruvlok XtremeTM | 
| Min. Service Temperature Range | N/A -40 ºF | 
| Max. Service Temperature Range | N/A 150 ºF | 
| Deflection From CL - Per Coupling | N/A 0° 57' | 
| Deflection From CL - Pipe | N/A 0.20 in16.5 ft | 
| Max. Working Pressure | N/A 600 psi | 
| Max. End Load | N/A 1701 lb | 
| Min Specified Torque | N/A 30 lb·ft | 
| Max Specified Torque | N/A 45 lb·ft | 
| Coupling Bolts Size | N/A 3/8 x 2 1/4 in | 
| Coupling Bolts Qty. | N/A 2 | 
| Product Number | N/A 1605005998 | 
| UPC Code | N/A 69029158458 | 
| HPH Code | N/A 605GR6766B | 
| Weight | N/A 1.5 lb | 
