
Type |
N/A Elbow |
Style |
N/A Grooved |
Nominal Size |
N/A 4 in |
Body Material |
N/A ASTM A536 Ductile Iron to Grade 65-45-12 |
Coatings |
N/A Rust inhibiting paint – Color: ORANGE |
Max. Rated Pressure |
N/A 500 psi |
Flow Data |
N/A 7.8 ft |
Product Number |
N/A 0390510006 |
UPC Code |
N/A 65280816788 |
Weight |
N/A 6.5 lb |