
Industry Standards/Certifications |
N/A This product is not UL/ULC Listed or FM Approved. |
Type |
N/A Adapter Nipple |
Style |
N/A Groove x Hose |
Nominal Size |
N/A 3 in |
Material |
N/A Carbon Steel |
Coatings |
N/A Black |
Max Working Pressure |
N/A 300 psi |
Product Number |
N/A 0390035475 |
UPC Code |
N/A 69029177602 |
Weight |
N/A 3.30 lb |