
| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. | 
| Type | N/A Adapter Nipple | 
| Style | N/A Grooved | 
| Nominal Size | N/A 1 1/2 in | 
| Max Working Pressure | N/A 1000 psi | 
| Material | N/A Carbon Steel | 
| Coatings | N/A Black | 
| Product Number | N/A 0390032555 | 
| UPC Code | N/A 69029110875 | 
| HPH Code | N/A 605GR1470 | 
| Weight | N/A 0.83 lb | 
