
Industry Standards/Certifications |
N/A FM Approved NSF/ANSI 61 UL/ULc Listed |
Type |
N/A Cap |
Style |
N/A Grooved |
Nominal Size |
N/A 1 1/4 in |
Material |
N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 Malleable iron conforming to ASTM A 47 |
Coatings |
N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 (optional) |
Product Number |
N/A 0390131936 |
UPC Code |
N/A 69029159617 |
HPH Code |
N/A 605GR2397 |
Weight |
N/A 0.40 lb |