
| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. | 
| Type | N/A Eccentric Reducer | 
| Style | N/A Groove x Groove | 
| Nominal Size | N/A 16 x 14 in | 
| Material | N/A Carbon steel, 0.375 wall, conforming to ASTM A 53, Grade B | 
| Max Working Pressure | N/A 300 psi | 
| Coatings | N/A Hot Dipped Zinc Galvanized | 
| Product Number | N/A 0390137826 | 
| UPC Code | N/A 69029177148 | 
| HPH Code | N/A 605GR1390H | 
| Weight | N/A 104.0 lb | 
