
Industry Standards/Certifications |
N/A ANSI/NSF 61.8 ISO 9001:2008 manufacturer |
Type |
N/A Gate Valve |
Style |
N/A Sweat |
Valve Size |
N/A 3 in |
Actuator Type |
N/A Wheel Handle |
Brand |
N/A SCI |
Wheel Nut Material |
N/A Hot Rolled SAE 1010R |
Name Plate Material |
N/A Aluminium |
Hand-Wheel Material |
N/A Cast Iron |
Packing Nut Material |
N/A Brass B16 C36000 |
Gland Ring Material |
N/A Brass B16 C36000 |
Gland Packing Material |
N/A PTFE |
Bonnet Material |
N/A Brass B584 C85700 |
Packing Material |
N/A Fibre |
Stem Material |
N/A Brass B584 C85700 |
Lock Nut Material |
N/A Brass B16 C36000 |
Disc Material |
N/A Brass B584 C85700 |
Body Material |
N/A Brass B584 C85700 |
Cold Working Pressure |
N/A 200 lb |
Working Steam Pressure |
N/A 125 lb |
Product Number |
N/A 4363000190 |
UPC Code |
N/A 9220112105 |
Weight |
N/A 9.7 lb |