
Industry Standards/Certifications |
N/A ANSI/NSF 61.8 California AB1953 lead-free approved ISO 9001:2008 manufacturer |
Type |
N/A Gate Valve |
Style |
N/A Threaded |
Valve Size |
N/A 1/2 in |
Actuator Type |
N/A Wheel Handle |
Brand |
N/A SCI |
Wheel Nut Material |
N/A Forged Steel ASTM-AISI-1010 |
Name Plate Material |
N/A Aluminium ASTM B-209, Alloy 1100 |
Hand-Wheel Material |
N/A Cast Iron ASTM A-48, Class No. 35 |
Stem Material |
N/A Brass B16 C36000 |
Packing Nut Material |
N/A Brass B16 C36000 |
Gland Follower Material |
N/A Brass ASTM B16, C36000 |
Packing Material |
N/A Graphite |
Bonnet Material |
N/A Cast Brass ASTM B-584, C89550 |
Stem Lock Nut Material |
N/A Brass ASTM B-16, C36000 |
Disc Material |
N/A Cast Brass ASTM B-584, C89550 |
Body Material |
N/A Cast Brass ASTM B-584, C89550 |
Lead Content |
N/A Lead-Free |
Cold Working Pressure |
N/A 200 lb |
Working Steam Pressure |
N/A 125 lb |
Product Number |
N/A 4347000220 |
UPC Code |
N/A 9220137037 |
Weight |
N/A 0.6 lb |