
Industry Standards/Certifications |
N/A NSF/ANSI 61-8 |
Type |
N/A Gate Valve with Drain |
Valve Size |
N/A 1 in |
Actuator Type |
N/A Wheel Handle |
Brand |
N/A SCI |
Wheel Nut Material |
N/A Hot Rolled SAE 1010R |
Name Plate Material |
N/A Aluminium |
Hand-Wheel Material |
N/A Cast Iron |
Packing Nut Material |
N/A Brass B16 C36000 |
Gland Packing Material |
N/A PTFE |
Bonnet Material |
N/A Brass B584 C85700 |
Stem Material |
N/A Brass B16 C36000 |
Locknut Material |
N/A Brass B16 C36000 |
Disc Material |
N/A Brass B584 C85700 |
Body Material |
N/A Brass B584 C85700 |
Packing Material |
N/A NBR |
Drain Cap Material |
N/A Brass B16 C36000 |
CWP |
N/A 200 lb |
Product Number |
N/A 4366000000 |
UPC Code |
N/A 9220112028 |
Weight |
N/A 1.26 lb |