
Industry Standards/Certifications |
N/A ASME B16.11; ASTM A105; ASTM A182; ASTM A350; ASME B1.20.1 |
Type |
N/A Tee |
Connection Type |
N/A Threaded |
Nominal Size |
N/A 1 1/4 in |
Material |
N/A Forged Carbon Steel |
Coatings |
N/A Plain |
Class |
N/A 6000 |
Product Number |
N/A 0361225402 |
UPC Code |
N/A 69029108963 |
HPH Code |
N/A NA |
Weight |
N/A 4.69 lb |