
ASC Engineered Solutions produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. ASC offers high-pressure bushings, unions and Anvilets for your most demanding appl
Industry Standards/Certifications |
N/A ASTM A105, ASME B16.11, ASME B1.20.1 |
Type |
N/A Elbow |
Style |
N/A Threaded |
Nominal Size |
N/A 2 in |
Material |
N/A Forged Carbon Steel |
Coatings |
N/A Plain |
Class |
N/A 3000 |
Product Number |
N/A 0361101801 |
UPC Code |
N/A 69029108816 |
HPH Code |
N/A NA |
Weight |
N/A 6.233 lb |