
                                                                                Industry Standards/Certifications | 
                                                                        N/A ASME B16.11; ASTM A105; ASTM A182; ASTM A350; ASME B1.20.1 | 
                                                                                Type | 
                                                                        N/A Tee | 
                                                                                Connection Type | 
                                                                        N/A Threaded | 
                                                                                Nominal Size | 
                                                                        N/A 3/4 x 3/4 x 3/8 in | 
                                                                                Material | 
                                                                        N/A Forged Carbon Steel | 
                                                                                Coatings | 
                                                                        N/A Plain | 
                                                                                Class | 
                                                                        N/A 3000 | 
                                                                                Product Number | 
                                                                        N/A 0361122807 | 
                                                                                UPC Code | 
                                                                        N/A 69029159190 | 
                                                                                HPH Code | 
                                                                        N/A NA | 
                                                                                Weight | 
                                                                        N/A 1.84 lb |