
| Industry Standards/Certifications | N/A NSF/ANSI 61 | 
| Type | N/A Lightweight Flexible Coupling | 
| Style | N/A Grooved | 
| Nominal Size | N/A 8 in | 
| Housing Material | N/A Ductile iron housings conform to ASTM A-536 Grade 65-45-12 | 
| Coatings | N/A Orange Paint (rust inhibiting) | 
| Gasket Material | N/A Nitrile | 
| Gasket Type | N/A C Gasket | 
| Bolt Material | N/A Zinc Electroplated to ASTM-183 Grade 2 | 
| Heavy Hex Nut | N/A Carbon Steel conforming to ASTM A-563 | 
| Application | N/A For use with petroleum applications, vegetable & mineral oils, and air with oil vapors. NOT FOR USE IN HOT WATER, STEAM, OR NATURAL GAS APPLICATIONS. | 
| Min. Service Temperature Range | N/A -20 ºF | 
| Max. Service Temperature Range | N/A 180 ºF | 
| Max. Working Pressure | N/A 500 psi | 
| Max. End Gap | N/A 1/4 in | 
| Deflection from CL Per Coupling | N/A 1.4° | 
| Product Number | N/A 4329000214 | 
| UPC Code | N/A 092201397034 | 
| Weight | N/A 10.65 lb | 
