
Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A Coupling |
Style |
N/A Grooved |
Nominal Size |
N/A 1 1/2 in |
Housing Material |
N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12. |
Coatings |
N/A Hot Dipped Zinc Galvanized |
Gasket Material |
N/A Fluoro-Elastomer |
Gasket Type |
N/A C Style |
Handle Material |
N/A Cold Rolled Carbon Steel |
Links Material |
N/A Cold Rolled Carbon Steel |
Locking Pin Material |
N/A Spring Steel |
Lubrication |
N/A Standard Gruvlok, Gruvlok XtremeTM |
Application |
N/A Recommended for high temperature resistance to oxidizing acids, petroleum oils, hydraulic fluids, halogenated hydrocarbons and lubricants. |
Min. Service Temperature Range |
N/A -20 ºF |
Max. Service Temperature Range |
N/A 300 ºF |
Max. Working Pressure |
N/A 300 psi |
Max. End Load |
N/A 851 lb |
Range of Pipe End Separation |
N/A 0-1/32 in |
Deflection from CL Per Coupling |
N/A 0° 57' |
Deflection from CL of Pipe |
N/A 0.20 in/ft |
Product Number |
N/A 0390209930 |
UPC Code |
N/A 69029174725 |
Weight |
N/A 1.7 lb |