
Industry Standards/Certifications |
N/A NSF/ANSI 61 |
Type |
N/A Coupling |
Style |
N/A Grooved |
Nominal Size |
N/A 5 in |
Housing Material |
N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 |
Coatings |
N/A Rust inhibiting paint – Color: ORANGE |
Gasket Material |
N/A Fluoro-Elastomer |
Gasket Type |
N/A C Style |
Bolt Material |
N/A SAE J429, Grade 5, Zinc Electroplated |
Heavy Hex Nut |
N/A ASTM A563, Grade A, Zinc Electroplated |
Coupling Bolts Size |
N/A 3/4 x 4 1/2 in |
Coupling Bolts Qty. |
N/A 2 |
Hardware Kits |
N/A (2) Bolts per ASTM A193, Grade B8 and (2) Heavy Hex Nuts per ASTM A194, Grade 8. 304 Stainless Steel |
Lubrication |
N/A Standard Gruvlok, Gruvlok Xtreme™ |
Application |
N/A Recommended for high temperature resistance to oxidizing acids, petroleum oils, hydraulic fluids, halogenated hydrocarbons and lubricants. |
Min. Service Temperature Range |
N/A -20 ºF |
Max. Service Temperature Range |
N/A 300 ºF |
Max. Working Pressure |
N/A 1000 psi |
Max. End Load |
N/A 24306 lb |
Range of Pipe End Separation |
N/A 0-3/32 in |
Deflection from CL Per Coupling |
N/A 0° 58' |
Deflection from CL of Pipe |
N/A 0.20 in/ft |
Min. Specified Torque |
N/A 130 lb·ft |
Max. Specified Torque |
N/A 180 lb·ft |
Product Number |
N/A 0390004128 |
UPC Code |
N/A 65280804294 |
Weight |
N/A 9.6 lb |