
| Industry Standards/Certifications | N/A NSF/ANSI 61 | 
| Type | N/A Coupling | 
| Style | N/A Grooved | 
| Nominal Size | N/A 8 in | 
| Housing Material | N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 | 
| Coatings | N/A Hot Dipped Zinc Galvanized | 
| Gasket Material | N/A EPDM | 
| Gasket Type | N/A C Style | 
| Bolt Material | N/A SAE J429, Grade 5, Zinc Electroplated | 
| Heavy Hex Nut | N/A ASTM A563, Grade A, Zinc Electroplated | 
| Coupling Bolts Size | N/A 3/4 x 4 1/2 in | 
| Coupling Bolts Qty. | N/A 2 | 
| Lubrication | N/A Standard Gruvlok, Gruvlok Xtreme™ | 
| Application | N/A Recommended for water service, diluted acids, alkalies solutions, oil-free air and many other chemical services. NOT FOR USE IN PETROLEUM APPLICATIONS. For hot water applications the use of Gruvlok Extreme Temperature lubricant is recommended. NSF-61 Certified for cold and hot water applications up through 12". | 
| Min. Service Temperature Range | N/A -40 ºF | 
| Max. Service Temperature Range | N/A 250 ºF | 
| Max. Working Pressure | N/A 500 psi | 
| Max. End Load | N/A 29213 lb | 
| Range of Pipe End Separation | N/A 0-3/32 in | 
| Deflection from CL Per Coupling | N/A 0° 37' | 
| Deflection from CL of Pipe | N/A 0.13 in/ft | 
| Min. Specified Torque | N/A 130 lb·ft | 
| Max. Specified Torque | N/A 180 lb·ft | 
| Product Number | N/A 0390092625 | 
| UPC Code | N/A 69029111116 | 
| HPH Code | N/A 605GR0118 | 
| Weight | N/A 14.2 lb | 
