
Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved, cULus Listed, FM Approved |
Type |
N/A Flange Adapter |
Style |
N/A Grooved |
Nominal Size |
N/A 6 in |
Housing Material |
N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 |
Coatings |
N/A Rust inhibiting paint – Color: ORANGE |
Gasket Material |
N/A Grade “E” EPDM |
Operating Temperature [Min] |
N/A -30 ºF |
Operating Temperature [Max] |
N/A 230 ºF |
Product Number |
N/A 0390061091 |
UPC Code |
N/A 69029174729 |
HPH Code |
N/A 605GR6707 |
Weight |
N/A 18 lb |