
ASC Engineered Solutions' J.B. Smith Brand is the leading manufacturer of oil country tubular fittings, swages and bull plugs — all meeting API specifications. Offering tubing nipples, casing nipples as well as a full line of traditional line pipe and
Industry Standards/Certifications |
N/A API 5B, API 5CT, MSS SP-95, ASME B1.20.1 |
Type |
N/A Nipple |
Style |
N/A Concentric Swage |
Nominal Size |
N/A 1 1/2 x 1 in |
Material |
N/A J55 |
Finish |
N/A Plain |
Class |
N/A STD |
Product Number |
N/A 0338227036 |
UPC Code |
N/A 69029141388 |
HPH Code |
N/A NA |
Weight |
N/A 1.25 lb |