
Industry Standards/Certifications |
N/A MSS standard SP-97, ASTM A105, ASME B16.11 |
Type |
N/A Elbow Anvilet |
Style |
N/A Socket Weld |
Nominal Outlet |
N/A 1 in |
Nominal Header |
N/A 1 to 36 in |
Material |
N/A Forged Steel |
Class |
N/A 6000 |
Installation Note |
N/A Anvil Anvilets are designed to have no more than a 1/16" gap (1.6mm) between the base or skirt of the Anvilet when it is seated directly upon the appropriate run pipe. However, it is recommended that the skirt of Anvilets be held slightly above the run pipe and tack welded to provide a small continuous root gap between the skirt and run pipe before completing the all-around welding beads or fillet. |
Product Number |
N/A 0766256945 |
UPC Code |
N/A 69029129218 |
HPH Code |
N/A NA |
Weight |
N/A 0.75 lb |